Catalog navigation
Wybór modelu CAD
Dostępne producty: 162
HELP_VARIABLE
Company
VOSS
Description
Straight male stud couplings L-series, ISO 11926-2/3 - Thread: UN/UNF (ISO 11926-2/3, SAE J 514), O-ring sealing
Bill of material
0182432009
BZ
Order no.
VK
Order Designation
REIHE1
Tube OD d1
mm
RHR
d1 x s
mm
GEWD2
Thread d2
PN
Pressure
bar
EINBD
d8
mm
KBOHRUNG
dx
mm
LG
Total length
mm
L2
Lenght l2
mm
SW1
Width across flats SW1
mm
I
Thread length i
mm
AM
Torque -10%
Nm
INFO
Info
Catalogue
Previews
3D
Wymiar
2D
Powiązane wyposażenie
    No related equipment available