Producto descontinuado desde 15 mar 2024. Por favor no usar para nuevos proyectos.
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{voss/3_larga/mag_aussengewinde_nippel/mag_magr.prj},{NB=7000317100},{BZ=7000317100},{VK=HF/60-S-25-DN25-IL},{BZLARGA=S80130125025},{VKLARGA=MAGR 1\" 25},{INFO=Catalogue},{INFO2=Info},{F=G 1”},{DN2=1”},{DN=25.000},{CH=41.000},{L=114.500},{C=19.000},{D=40.500},{E=21.500},{G=318.000},{ND=33.249},{L1=0.170},{L2=14.880},{L3=31.500},{L4=35.500},{L5=50.250},{L6=56.750},{L7=58.500},{L8=93.153},{L9=2.500},{W1=29.800},{W2=35.000},{W3=25.000},{W4=27.500},{W5=39.000},{W6=24.700},{R1=0.500},{R2=0.500},{R3=0.500},{R4=0.400},{R5=1.000},{AU1=8.400},{AU2=1.000},{K1=2.107}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Productos disponibles: 5