Product discontinued since 15 mar 2024. Please do not use for new projects.
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{voss/3_larga/mfl_flanschanschluss/mfl_mflcat_90.prj},{NB=7000310700},{BZ=7000310700},{VK=HF/F-CE-DN25-6S1-IL},{BZLARGA=S80226025025},{VKLARGA=MFLCAT 90 1\" 25},{INFO=Catalogue},{INFO2=Info},{DNF=1”},{DN2=1”},{DN=25.000},{L=158.000},{C=19.000},{M=84.000},{D=47.600},{H=78.500},{G=699.000},{L1=25.500},{W1=31.000},{W2=39.750},{W3=37.500},{W4=29.000},{OS=43.500},{R1=0.500},{AU1=4.000},{AU2=1.000},{SL1=92.000},{SL2=79.000},{SL3=64.250},{SL4=57.750},{SL5=56.000},{SL6=21.347},{SW1=35.000},{SW2=25.000},{SW3=27.500},{SW4=24.700},{SR1=0.500},{SR2=1.000},{K=2.107}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 7