Product discontinued since 15 de mar. de 2024. Please do not use for new projects.
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{voss/3_larga/dkso_dichtkegel_sonstige/dkos_orfs.prj},{NB=7000291900},{BZ=7000291900},{DN=12.000},{CH=30.000},{L=73.500},{C=9.500},{H=44.000},{M=31.500},{G=140.000},{FX=25.400},{L1=28.800},{L2=25.000},{L3=24.000},{L4=22.000},{L5=6.000},{L6=13.500},{L7=1.423},{L8=7.500},{L9=0.000},{L10=0.000},{W1=17.000},{W2=13.500},{W3=21.000},{W4=21.200},{W5=23.400},{W6=23.700},{W7=27.000},{W8=29.000},{W9=26.000},{W10=0.000},{R1=0.400},{R2=0.300},{R3=0.500},{R4=0.250},{R5=0.000},{R6=0.000},{R7=0.000},{R8=0.000},{K1=30.000},{K2=45.000},{K3=4.953},{K4=49.953},{K5=60.000},{DL=1.000},{DW=23.000},{DK=45.000},{DW1=0.500},{A1=1.000},{A2=0.250},{A3=0.300},{A4=0.299},{AU1=1.500},{AU2=0.300},{VERS=3.000},{VK=HF/90-SWS-16-DN12},{BZLARGA=S30440616013}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 15