Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VOSS
Description
Shuttle valve, ball seating - With sealing cone connection
Bill of material
5690991181
BZ
Order no.
VK
Order Designation
INFO
Info
Catalogue
INFO2
Additional information
Info
REIHE1
Tube OD d1
L 12 mm
PB
Pressure
PB 250 bar
D
Diameter
7.500 mm
L1
Length l1, approximate
32 mm
L2
Lenght l2
17.0 mm
L5
Length l5
29 mm
SW2
Width across flats SW2
19 mm
SW3
Width across flats for union nut
22 mm
Previews
3D
Dimension
2D
Related Equipment
    No related equipment available