Catalog navigation
Wybór modelu CAD
Dostępne producty: 23
HELP_VARIABLE
Company
VOSS
Description
Straight attachment studs, ISO 11926-2/3 - Thread: UN/UNF (ISO 11926-2/3, SAE J 514), O-ring sealing, tube socket pre-assembled
Bill of material
0173152007
BZ
Order no.
VK
Order Designation
INFO
Info
Catalogue
REIHE1
Tube OD d1
mm
PN
Pressure
bar
GEWD2
Thread d2
L3
Length l3
mm
L5
Length l5
mm
SW1
Width across flats SW1
mm
SW3
Width across flats for union nut
mm
I
Thread length i
mm
AM
Torque -10%
Nm
Previews
3D
Wymiar
2D
Powiązane wyposażenie
    No related equipment available